Cct3-030035 SS6 Cable Cleat 3C
CCT3-030035
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cable cleats provide a more robust and secure method to safely fasten cable to cable tray rungs than cable ties.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For trefoil formation applications
- Heavy duty 316L stainless steel construction
- Short circuit rating of 140kA peak fault
- Third party certification to IEC 61914
- Securely clamps around 1" rungs for maximum strength, fasteners included
- Liners are classified as low smoke & fume, zero halogen and phosphorus-free
- Bolt collar provides positive stop to avoid over tightening
- Operating temperature -60°C to +60°C
- Protects against damage to cables and ladder tray in the event of a short circuit
Specifications
General Info
| Type | Cable Cleats | ||
| Material | Stainless Steel 316 | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United Kingdom | ||
| Standard | IEC 61914 | ||
| UPC Number | 800388536746 |
Dimensions
| Product Depth US | 2.13 in | ||
| Product Height US | 6.1 in | ||
| Product Volume US | 0.025 cu ft | ||
| Product Width US | 3.31 in | ||
| Product Weight US | 1.148 lb | ||
| Minimum Cable Diameter | 1.18 in | ||
| Maximum Cable Diameter | 1.38 in |
Technical Information
| Maximum Cables Supported | 3 |
Resources
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LD-7G2I-2124-09 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CG5045500 | Pass and Seymour
Deluxe Aluminum Cord Grips are UL Listed and CSA Certified for use in both indoor and outdoor applications to prevent cable pullout, to control arc of bend, and to provide a tight seal against environmental elements such as dirt, moisture and coolants.
