![Cablobend](https://cdn2.webdamdb.com/1280_UlAFKPaXRC11ECCu.jpg?1620759052)
Every data center requires numerous cable tray bends and drops—sometimes thousands in just one installation. With traditional cutting and bending, each drop can take over four hours to complete. With Cablobend Systems, you have the freedom to flexibly create the bends and drops that you need. No more cutting unless shortening the length.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Adjustable mesh tray fitting.
- Easy-to-bend flex wires. The quickest up-and-down bends in the industry.
- Shrink your installation time to just minutes per bend with zero cutting required on thousands of bends in a single project.
- Wide range of adjustability. Vertical and horizontal angle adjustability to 90° to fit any configuration.
- Available in three heights (2””, 4”” and 6””), five widths (6””, 8””, 12””, 18”” and 24””) and two finishes (EZ and BL).
- Safer installation, no need for cutting tools and less time on elevated areas for installation.
- Rigidity clips included to fasten sections together for added strength depending on your needs.
- Pre-made and pre-assembled for increased prefab efficiency.
Specifications
General Info
Product Line | Cablofil | ||
Color | Black | ||
Finish | Custom Painted | ||
UPC Number | 800388484726 | ||
Country Of Origin | United States | ||
Application Sector | Commercial/Industrial | ||
Type | Bends |
Dimensions
Product Width US | 8.0 in | ||
Product Weight US | 9.173 lb | ||
Product Volume US | 1.111 cu ft | ||
Product Depth US | 18.0 in | ||
Product Height US | 6.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Buy American Act Compliance
BAA | Yes | ||
TAA Compliant | Yes | ||
NAFTA | Yes |
Resources
Cutsheet
Submittal Sheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1