Every data center requires numerous cable tray bends and drops—sometimes thousands in just one installation. With traditional cutting and bending, each drop can take over four hours to complete. With Cablobend Systems, you have the freedom to flexibly create the bends and drops that you need. No more cutting unless shortening the length.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Adjustable mesh tray fitting.
- Easy-to-bend flex wires. The quickest up-and-down bends in the industry.
- Shrink your installation time to just minutes per bend with zero cutting required on thousands of bends in a single project.
- Wide range of adjustability. Vertical and horizontal angle adjustability to 90° to fit any configuration.
- Available in three heights (2””, 4”” and 6””), five widths (6””, 8””, 12””, 18”” and 24””) and two finishes (EZ and BL).
- Safer installation, no need for cutting tools and less time on elevated areas for installation.
- Rigidity clips included to fasten sections together for added strength depending on your needs.
- Pre-made and pre-assembled for increased prefab efficiency.
Specifications
General Info
| Color | Black | ||
| Type | Bends | ||
| Material | Carbon Steel | ||
| Finish | Painted | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| UPC Number | 800388484719 |
Dimensions
| Product Depth US | 18.0 in | ||
| Product Height US | 6.0 in | ||
| Product Volume US | 0.375 cu ft | ||
| Product Width US | 6.0 in | ||
| Product Weight US | 4.044 lb |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Trade Programs
| BAA | Yes | ||
| TAA Compliant | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Submittal Sheet
Installation Instructions
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SP182W | Pass and Seymour
Combination Openings, 1 Toggle Switch and 2 Duplex Receptacle, 3-Gang
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERTPP105/500BL | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HDJ6A25-45 | Ortronics
Clarity High Density Jacks

