text.skipToContent text.skipToNavigation

09-8104-0010-09BK RUNWAY STR TUBE 09''RS 10'L 09''W

09-8104-0010-09BK Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cable Runway is available with tubular side rails that are lightweight yet strong and utilize rungs are made of tubular steel. Powder-coated finish is available in standard black.
Application Sector Commercial
  • Commercial
Height 1.5 in
  • 1.5 in
Length 120.0 in
  • 120.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 1-1/2"steel tube welded construction

Specifications

General Info
Product Line Cablofil
Finish Custom Painted
UPC Number 800388479470
Country Of Origin United States
Dimensions
Product Width US 9.0 in
Product Weight US 11.274 lb
Product Volume US 0.938 cu ft
Product Depth US 120.0 in
Product Height US 1.5 in
Buy American Act Compliance
BAA  Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;