text.skipToContent text.skipToNavigation

Discontinued - MC/AC Cable to Flg Clip,, Bot Mount,, 14-4 to 10-3 MC/AC,, 5/16-1/2IN Flg - Box of 100 [F002316]

CCMC58B Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Rough-in is fast and easy with FAS Power. Manufactured floor brackets slide under the sill plate with no vertical measuring needed. Wall brackets with pre-mounted boxes and rings quickly attach to the stud. And for fast job starts, FAS Power products are prepackaged and shipped to the requirements of the contractor. To save time in the planning process, use our online configurator.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Box of 100

Specifications

General Info
Product Line Cablofil
Finish GS
UPC Number 800388254855
Country Of Origin China
Dimensions
Product Weight US 0.09 lb

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;