text.skipToContent text.skipToNavigation

SERIES II BLANK MODULE, 1U, FOG WHITE

40300164 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Series II Blank Module for blanking off unused ports

Color Fog White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Occupies 1 unit of space: holds space for future expansion

Specifications

General Info
Type Workstation
Application Sector Commercial
Product Line Wiremold
Country Of Origin Taiwan, Province Of China
Standard UL Standard
Dimensions
Product Weight US 0.55 lb
Technical Information
Number of Ports 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;