SERIES II BLANK MODULE, 1U, DARK GRAY
40300164-78
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Series II Blank Module for blanking off unused ports Series II faceplates.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Line | Wiremold | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale |
Dimensions
| Product Depth US | 0.59 in | ||
| Product Length US | 1.9 in | ||
| Product Width US | 0.93 in | ||
| Product Weight US | 0.55 lb |
Resources
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB45CTSNTR | Wiremold
Low profile cover designed to attach to the EFB45S style floor boxes.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L920R | Pass and Seymour
20A NEMA L920 Single Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576-A25-014 | Quiktron
Q-Series Patch Cords, CAT6A Shielded, booted, Gray
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LSCL450W | Pass and Seymour
Ergonomic design and solid, quality feel combine for smooth, easy operation and precise control.


