text.skipToContent text.skipToNavigation

Discontinued - Ultrasonic Wall Switch Occupancy Sensor, 1-Button, 120/277V, Ivory

UW-100-I Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  DSW-301-I

The UW-100 ultrasonic wall switch sensor can turn lights OFF and ON based on occupancy. It is characterized by high sensitivity to small and large movements, appealing aesthetics, and a variety of features.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High sensitivity for exceptional performance
  • Low profile design
  • Selectable operation, walk-through, test and presentation modes for increased energy savings and convenience
  • Defaults to Manual-ON operation for maximum energy savings
  • Part of a comprehensive line of PIR, Ultrasonic and Dual Technology wall switch sensors

Specifications

General Info
Product Line Wattstopper
Replaced by Part Number  DSW-301-I
Color Ivory
UPC Number 754182919482
Country Of Origin China
Dimensions
Product Width US 3.0 in
Product Weight US 0.4 lb
Product Volume US 40.62 cu in
Product Depth US 5.0 in
Product Height US 2.5 in
Additional Information
Product Environmental Profile Yes
Technical Information
Sensor Type Occupancy
Amperage 4.3 A
Wattage 1200 W
Voltage 120/277 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;