text.skipToContent text.skipToNavigation

Discontinued - PIR Wall Switch Occupancy Sensor, 120/277V, Grey

WS-250-G Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  WS-301-G

The WS-250 Passive Infrared (PIR) Wall Switch Sensor turns lighting on and off based on occupancy and ambient light level. It replaces existing wall switches and fits behind a standard decorator wall plate.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 180° coverage, maximum of 900 sq ft
  • Shallow (1””) back housing and flying leads for easy installation
  • Built-in light level sensor
  • Button provides positive tactile feedback
  • Dual voltage model, 120/277 VAC
  • Compatible with all electronic ballasts

Specifications

General Info
Product Line Wattstopper
Replaced by Part Number  WS-301-G
Color Gray
UPC Number 754182923090
Country Of Origin China
Technical Information
Sensor Type Occupancy

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;