text.skipToContent text.skipToNavigation

0-10V PIR Wall Switch Occ sensor, 120/277V, Ivory, USA

PW-311-I-U Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The PW-311 passive infrared (PIR) dimming wall switch sensor can turn lights OFF and ON based on occupancy and allow the user to increase or decrease the lighting level. It works with 0-10 VDC dimming drivers and ballasts to control lighting loads including LEDs.
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Defaults to Manual-ON operation for maximum energy savings
  • Neutral Sense™ connection option with break off tab to expose neutral terminals
  • Color-matched lens and low profile for appealing design
  • Supports Partial-ON operation for energy code compliance or incentives
  • 120/277VAC and 347VAC models
  • Allows fully functional multi-way control from up to four switch locations

Specifications

General Info
Product Line Wattstopper
Color Ivory
UPC Number 754182940714
Country Of Origin United States
Technical Information
Sensor Type Occupancy
Amperage 4.3 A
Wattage 1500 W
Voltage 347.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;