text.skipToContent text.skipToNavigation

Discontinued - PIR Dimmable Wall Switch Sensor, 120/277V, Ivory, USA

PW-100D-I-U Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  PW-101D-I-U

The PW-100D and PW-101D passive infrared (PIR) dimmable wall switch sensors can turns light OFF and ON based on occupancy. It is characterized by high sensitivity to small and large movements, appealing aesthetics, and a variety of features.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High sensitivity and dense coverage for exceptional performance
  • Defaults to Manual-ON operation for maximum energy savings
  • Color-matched lens and low profile for appealing design
  • Pushbutton dimming control and optional locked preset level for many lighting types
  • Selectable operation, walk-through, test and presentation modes for increased energy savings and convenience
  • Part of a comprehensive line of PIR, Ultrasonic and Dual Technology wall switch sensors

Specifications

General Info
Product Line Wattstopper
Replaced by Part Number  PW-101D-I-U
Color Ivory
UPC Number 754182938476
Country Of Origin United States
Additional Information
Product Environmental Profile Yes
Technical Information
Sensor Type Occupancy
Amperage 4.3 A
Wattage 1200 W
Voltage 120/277 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;