text.skipToContent text.skipToNavigation

Discontinued - CJ32HP JHook 2" Plastic White

CJ32HP Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


2" Plastic coated steel J Hook with built in retainer  White, UL Plenum rated

Smooth wide cable bearing surface makes pulling cable quick and easy

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Cablofil
Color White
Finish EZ
UPC Number 800388248489
Country Of Origin United States
Dimensions
Product Weight US 0.245 lb

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;