text.skipToContent text.skipToNavigation

RACCESS 1 Year Additional Prime Service

RSVC-PRIME-Y1 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wattstopper Technology-Enabled Connect Prime service plan combines immediate remote support with the additional assurance of on-site support. The service plan provides ongoing system maintenance and protection from unplanned interruptions to the installed DIgital Lighting Management (DLM) or Architectural Dimming lighting control system. This protection keeps the system running efficiently and effectively today and into the future providing immediate peace of mind.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Dedicated Technical Phone Support – A direct line to the U.S.-based Legrand Remote Operations Center (ROC) team of factory technical support experts.
  • Remote Diagnostic Support – Remote configuration of items such as changes to schedules and settings, button configuration changes, changes in space utilization, energy code updates, and more.
  • Device Health Check – A device discovery test performed by the ROC that checks devices currently on the network as compared to the previous device health check. Any devices that have been bypassed, disconnected, or not functioning will be identified and reported to the customer with recommendations for resolution
  • System Performance Analysis – A report that identifies spaces in the facility using excessive energy and makes recommendations to improve efficiency.*
  • On-site Training Visit – A lighting controls trainer will be on-site for up to one day (8 hours) of training. When the trainer visits your facility, classroom lectures and troubleshooting techniques specific to your installation are covered in detail during the training session.
  • On-site System Tuning Visits – A Wattstopper technician will be on-site for up eight hours to address complex issues that cannot be handled remotely by the ROC, such as how to optimize the lighting configuration, integration with the building automation or management systems, or fine-tuning daylighting controls.
  • On-site Response Time – For unscheduled service visits during the term of the service agreement, the response time is within the next day.

Specifications

General Info
Product Line Wattstopper
UPC Number 754182943364
Country Of Origin United States
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;