text.skipToContent text.skipToNavigation

Rack Base Dust Cover - 19 in rack - 3 in Channel - 19.88 in W x .75 in Hx 5.30 in D - Black

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Fully shields the self-support base opening to keep dust from accumulating, and provides a clean installation. Cover easily assembles without the use of tools and is constructed of 16-gauge steel.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fully shields the self-support base opening to keep dust from accumulating
  • Provides a clean installation.

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875540410
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 19.88 in
Product Depth US 5.3 in
Product Height US 0.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;