text.skipToContent text.skipToNavigation

Discontinued - Mighty Mo Overhead Cable Pathway Rack - 8RU - 19 panel mounting - 23.6 in W x 18.1 in H x 9 in D

60401089 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Mighty Mo® overhead cable pathway racks provide cable management and an innovative mounting method for 19” rack mount copper and fiber panels and cabinets. The pathway racks allow horizontal connectivity to be supported by the overhead pathway, freeing up valuable rack or cabinet space below.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Pathway bracket allows horizontal connectivity to be supported by the overhead pathway. Frees up valuable rack or cabinet space
  • Built-in Mighty Mo waterfalls. Gives bend radius control and cable routing.
  • Moving panels outside the rack or cabinet decreases cable density. Improves airflow and cooling for rack mount servers
  • Universal 19" mounting. EIA hole pattern
  • Mounts to the side of Homaco runway with 1 1/2" high stringers or any Cablofil cable tray 2" or deeper. Mounting hardware included
  • Adjusts to three heights. Below, flush or above cable tray or runway

Specifications

General Info
Product Line Ortronics
UPC Number 662875823131
Country Of Origin United States
Application Sector Commercial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 51ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;