text.skipToContent text.skipToNavigation

Standard Vented Equipment Shelf - 17.5 W x 4 in H x 16 in D in

604045401 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand vented equipment shelves keep active
equipment cool. Can be mounted on standard 19” EIA
racks. Shelf width is 17.5”. Black.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Holds up to 50 lbs: Supports miscellaneous equipment or test gear, etc
  • Shelf manufactured from steel: Sturdy and durable
  • Vented tray: Can be used on standard 19"" EIA racks or for wall mount applications
  • Versatile: Ideal for equipment requiring bottom ventilation

Specifications

General Info
Product Line Ortronics
UPC Number 662875363477
Country Of Origin United States
Application Sector Commercial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;