text.skipToContent text.skipToNavigation

Discontinued - Q-Series Pre-configured Server Cabinet

QC422442 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


''

42U x 600mm x 1060mm, -with Side Panels and Casters, Black

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 3,000 lbs. static load capacity: Able to support almost any application.
  • Adjustable 19" EIA mounting rails: Provides adjustment in 0.25" increments.
  • Vertical RU & Front-to-Back Spacing Indicators: simplifies alignment for equipment mounting.
  • Two-piece Lockable Side Panels: Simplifies panel handling and access to equipment.

Specifications

General Info
Product Line Ortronics
UPC Number 662875449126
Country Of Origin United States
Application Sector Commercial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;