text.skipToContent text.skipToNavigation

M6 Adjustable Dual Equipment Rack - 45RU, Adjustable 21in - 32in Depth, Square hole rails

19-84-SSDA2132 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

M6 Adjustable Dual Equipment Rack, 84''H x 20.19''W x 21.00'' - 32.00''D, 45RU, 1000 lb. load rating, black.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Self-squares to assemble quickly and easily
  • Depth adjusts in 1/2”” increments
  • Open ventilation reduces the need for fans
  • 5/8””, 5/8””, 1/2”” square hole mounting pattern
  • Notched markers beside hole pattern facilitate counting of rack spaces
  • Base mounts to rack with the angles facing inward or outward; mount inward to use minimal floor space
  • Universal ““L”” shaped uprights allow for mounting of sliding server rails
  • Steel construction allows 1000 lbs. load rating
  • Equipped with 1/2”” junctioning holes for securing multiple-rack lineups
  • Mounting hardware not included
  • Black finish

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875682530
Country Of Origin United States
Application Sector Commercial
Type Rack
Dimensions
Product Width US 20.24 in
Product Depth US 35.0 in
Product Height US 84.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;