text.skipToContent text.skipToNavigation

Standard Equipment Rack - 19 in - Black - 84.00 in H x 6.0 in D Channel

19-84-6T2SDB Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Standard Equipment Rack,19 '', Black, 20.19''W x 84.00 ''H x 18.00''D, 6'' Channel

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Self-supporting and self-squaring base
  • Assembles quickly and easily
  • Top angles and patented reinforced base are standard
  • Tapped uprights so no nuts are required for assembly
  • Assembly hardware included
  • Constructed of 6061-T6 structural-grade aluminum
  • Includes 12-24 mounting screws :Do not have to purchase as separate item.

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875581314
Country Of Origin United States
Application Sector Commercial
Type Rack
Dimensions
Product Width US 20.24 in
Product Depth US 18.0 in
Product Height US 84.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Rack Units 45
Static Load Capacity 1000 lb

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;