text.skipToContent text.skipToNavigation

DO NOT USE- Brocade® E1MG-TX Compatible 1000Base-TX Copper SFP (mini-GBIC) Transceiver Module

E1MG-TX-LEG Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Transceiver type TX allows for connections up to 100m
  • High speed 1-Gigabit connectivity
  • RJ45 port designed for use with a copper patch cable

Specifications

General Info
Product Line Legrand
Color Silver
UPC Number 757120669708
Country Of Origin United States
Application Sector Commercial/Industrial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Buy American Act Compliance
TAA Compliant Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;