text.skipToContent text.skipToNavigation

DO NOT USE IBM® 46C3447 Compatible 10GBase-SR SFP+ Transceiver Module with Digital Optical Monitoring

46C3447-LEG Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This IBM® 46C3447 compatible SFP+ transceiver provides 10GBase-SR throughput up to 300m over multi-mode fiber (MMF) at a wavelength of 850nm using a LC connector. It is guaranteed to be 100% compatible with the equivalent IBM® transceiver. This easy to install, hot swappable transceiver has been programmed, uniquely serialized and data-traffic and application tested to ensure that it will initialize and perform identically. Digital optical monitoring (DOM) support is also present to allow access to real-time operating parameters. All Legrand transceivers are Trade Agreements Act (TAA) compliant.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • LC ports designed for use with Multimode Fiber
  • Supports up to 300 meters of cabling
  • Supports Digital Optical Monitoring (DOM)
  • SFP+ transceiver module
  • 850nm wavelength signaling

Specifications

General Info
Product Line Legrand
Color Silver
UPC Number 757120669753
Country Of Origin United States
Application Sector Commercial/Industrial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Buy American Act Compliance
TAA Compliant Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;