text.skipToContent text.skipToNavigation

Series II 2-SC/APC Simplex ceramic adapters, 2 Unit, 45 degree

60900385 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Series II, Dual, Single-mode, SC/APC (Angled Polished Connector) Simplex, Green Adapters (2-Fiber), Beige Adapter Plate, has two simplex adapters with 45° exit angle to allow for proper fiber bend radius, and ceramic alignment sleeves. This adapter panel is 2 units high. These adapter panels include dust caps, and offers two insests for optional icons (Not Included), to label each connector and indicate its purpose. Compatible With: Series-II Workstation Face Plates and Series-II Workstation Surface Mount Boxes. Wiremold raceway series 2700, 2800, and 2900
Color Fog White
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Snap-in module: Simple, secure installation.

Specifications

General Info
Product Line Ortronics
UPC Number 662875919131
Country Of Origin Mexico
Application Sector Commercial/Industrial
Standard UL Standard
Type Jack
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;