text.skipToContent text.skipToNavigation

TracJack Module, 1-SC Simplex Multimode, Beige Adapter, Orange Housing

63700017-43 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The TracJack, Multimode, SC Simplex Adapters (1-Fiber), Flush-Mount ivory adapter plate, has one ivory SC simplex adapters, with ceramic alignment sleeves, mounted at a 180° exit angle. This adapter panel is 1 unit high. TracJack modules offer flexabilty with structured cabling at the workstation or in furniture with a modular design and a wide variety of connectivity options. Inteligent engineering simplifies and speeds up moves, adds, and changes with a front removeable design. Compatible With: All TracJack faceplates
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • SC Simplex, Phosphor Bronze Sleeve
  • Modular design: Flexibility in structured cabling system design.
  • Front removable: Facilitates quick moves, adds, and changes.
  • Flush Mount Adapter

Specifications

General Info
Product Line Ortronics
UPC Number 662875627609
Country Of Origin United States
Application Sector Commercial
Standard UL Standard
Type Workstation
Dimensions
Product Width US 0.73 in
Product Depth US 1.09 in
Product Height US 0.92 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;