text.skipToContent text.skipToNavigation

TRACJACK, SC, SINGLEMODE DUPLEX BLUE ADAPTER,FOG WHITE

63700052 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The TracJack, Single-mode, SC Simplex Adapters (1-Fiber), White Adapter Plate, has one blue simplex adapter, with ceramic alignment sleeves, mounted at a 45° exit angle to allow for proper fiber bend radius. This adapter panel is 2 units high. TracJack modules offer flexabilty with structured cabling at the workstation or in furniture with a modular design and a wide variety of connectivity options. Inteligent engineering simplifies and speeds up moves, adds, and changes with a front removeable design. Compatible With: All TracJack faceplates
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Snap-in module: Simple, secure installation.
  • Modular design: Flexibility in structured cabling system design.
  • Front removable: Facilitates quick moves, adds, and changes.

Specifications

General Info
Product Line Ortronics
UPC Number 662875398400
Country Of Origin Mexico
Application Sector Commercial
Standard UL Standard
Type Workstation

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;