text.skipToContent text.skipToNavigation

Infinium M4 Cassette with 3 MPO MTO 1 MPO MTIER 4 - Universal Non-Flipped Polarity - OM4 - APC - Aqua

M4MAE24-50EB4K1 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The 24-fiber OM4 M4 Cassettes are designed to be used with the Infinium HD Enclosures and support MPO to MPO adapter 24-fiber connectivity, with angle polished connectors delivering lower insertion loss, offering versatile installation and swift deployment. The housing of the cassettes offer additional durability and integrated bend limiting considerations to assure optimum optical performance.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Multiple MTP to MTP breakout options to chose from
  • High Density, compatible with Infinium HD
  • Fiber Port Labeling provides easy administration
  • Supports MPO 12 and MPO 24 fiber applications

Specifications

General Info
Product Line Ortronics
UPC Number 662875025696
Country Of Origin China
Application Sector Commercial
Standard TIA-568-C.3
Type Cassette
Dimensions
Product Width US 4.24 in
Product Depth US 3.21 in
Product Height US 1.23 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;