text.skipToContent text.skipToNavigation

Infinium Quantum HDJ Cassette - LC Duplex - 50/125 - 12F 1 MPOM

LMH-LC12H-1A4UN Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

''

No longer bound by Ultra Low Loss - Infinium Quantum has redefined performance in the data center with a total channel connection loss that is an order of magnitude greater than any other fiber system on the market today. Infinium quantum changes everything by opening up the opportunity to challenge what&rsquo-s possible.

Category Performance Rating Infinium Quantum
Fiber Type Multi-Mode OM4
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ultra Low Loss System: When combined with Infinium Ultra Trunks and Infinium. Ultra Patch Cords
  • High Density: 96 port per 1RU angled or flat patch panel
  • Versatile Installation: Infinium Modular Panel enables mixed media installations

Specifications

General Info
Product Line Ortronics
UPC Number 662875031253
Country Of Origin United States
Application Sector Commercial
Standard TIA-568-C.3
Type Cassette
Dimensions
Product Width US 4.16 in
Product Depth US 3.56 in
Product Height US 0.81 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Performance Level/Tier Infinium Quantum

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;