text.skipToContent text.skipToNavigation

Q Series OFP Adapter Panel 6 ST-Duplex (12 fibers) multimode aqua

OFP-STD12LC Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Ortronics OptiMo®- -OFP series adapter panels are used with our popular FC Series modular fiber cabinets, offering great flexibility in structured cabling design. - Front-removable adapter panels are available with LC, SC, ST, and MT-RJ adapters and feature options ideal for both single mode and multimode applications.

Fiber Type Multi-Mode OM4
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Up to 72 LC fibers per RU
  • Available in, LC, SC, ST and blank styles
  • Made of durable polycarbonate
  • Zirconia ceramic sleeves for optimal performance
  • 6, 8, 12 & 24 port panels
  • Color options available

Specifications

General Info
Product Line Ortronics
UPC Number 662875629191
Country Of Origin Mexico
Dimensions
Product Width US 5.12 in
Product Depth US 1.1 in
Product Height US 1.19 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;