text.skipToContent text.skipToNavigation

6-SC-Duplex (12 fibers) single mode adapters with ceramic alignment sleeves

OFP-SCD12AC Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Ortronics fiber adapter panel allows for flexibility and expansion with an industry accepted style. The adapter panel snaps in for installation and can be removed easily for future changes. The adapter panel is silkscreened for easy port identification

Application Sector Commercial
  • Commercial
Color None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Small footprint: Up to 72 LC fibers per RU
  • Adapter panels available with a wide variety of configurations: Available in, LC, SC, ST and blank styles
  • Plunger/grommet fasteners: Made of durable polycarbonate
  • Front loading: Zirconia ceramic sleeves for optimal performance
  • Fiber port labeling: 6, 8, 12 & 24 port panels
  • Engineered polymer adapter panel: Color options available

Specifications

General Info
Product Line Ortronics
UPC Number 662875593881
Country Of Origin Mexico
Dimensions
Product Width US 5.12 in
Product Depth US 1.43 in
Product Height US 1.19 in
Technical Information
Form Factor SC Duplex

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;