text.skipToContent text.skipToNavigation

Compact Splice Tray Kit, Fusion Splice Single Fiber - 12 Fiber (For Q-Series Wall Mount Enclosures Only)

FST4-F012 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The compact 12-Fiber transparent fusion splice tray is ideal for fusion splicing single fiber in Q-Series Wall-Mount Fiber Enclosures. The see through cover and translucent green splice managers enable easy viewing when visual fault locator (VFL) testing and verification is performed to ensure cable continuity and determine pass or failure of splicing. The clear sliding cover and carefully designed fiber routing enable quick and easy splicing and fiber management. The stackable design of this 7 inch tray, saves space while ensuring maximum density for the application.

Maximum quantity of FST4-F012 fiber splice trays for compatible hardware
Q-Series 2 Panel Wall-Mount Fiber Enclosure (WQS02P):   12 Trays
Q-Series 4 Panel Wall-Mount Fiber Enclosure (WQS04P):   20 Trays  

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Safe and Secure:: Protect the delicate fusion splices with the 7 inch, 12 fiber, Single Fiber Fusion splicing tray.
  • Clear Visibility for VFL Testing: With a clear see through cover Visual Fault Locator Testing is easy to perform.
  • Time Saving Through Purposeful Design: Get the job done quicker and better through the deliberate construction, including a hinged cover, deliberately placed fiber routing and fusion splice holders.
  • Kit Includes: (6) Cable Ties, (12) 25mm Splice Sleeves, (1) Splice Manager With Built-In Spools

Specifications

General Info
Product Line Ortronics
UPC Number 662875030997
Country Of Origin Taiwan, Province Of China
Dimensions
Product Width US 7.0 in
Product Depth US 3.09 in
Product Height US 0.46 in
Product Length US 3.09 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;