text.skipToContent text.skipToNavigation

Infinium M4/HDFP 2U Fiber Patch Panel for raised floor installation within floor box

RFPHD02U Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Specifically designed to be installed in raised floor enclosures that are part of the cabling pathways. The RFP panels mount to standard 19" rack mount spacing and allow adapter panel or cassettes to be mounted.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fiber patch panel for underfloor or overhead installation. Allows data center manager to take advantage of under-utilized space beneath raised floor or overhead
  • 19””W, 1-unit or 2-unit high models available. Provides the flexibility to suit any installation
  • Designed for installation within 2’ x 2’ underfloor box with angled mounting rails. Horizontal patch panel orientation

Specifications

General Info
Product Line Ortronics
UPC Number 662875838852
Country Of Origin United States
Dimensions
Product Width US 19.0 in
Product Depth US 0.59 in
Product Height US 3.5 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;