text.skipToContent text.skipToNavigation

Splice-On Connector (SOC) 3.0mm Cordage Holder for AFL Splicers

20500383 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

AFL compatible, Metal, Splice-on Connector 3.0 mm Cordage Holders, are specifically designed to fit the AFL equipment. Use this to securely hold 3.0 mm cable in splicer when terminating Infinium splice-on connectors to ensure proper fusion splicing.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Support splicer models: AFL 11S, 17S-FH, 12S, 31S, 41S, 19S, 60S, 62S, 70S, 90S

Specifications

General Info
Product Line Ortronics
UPC Number 662875000884
Country Of Origin United States

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;