text.skipToContent text.skipToNavigation

Mass Splice Sleeve, Ribbon Fiber, Heat Shrink, Clear, 5mm, Pack of 50

20500367 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Ensure protection at the critical fusion junction between two fusion spliced optical fibers. This heat-shrink sleeve is 1.57 inches in length and provides a 5.0 mm diameter opening to accommodate 5.0 mm fiber cables. It has been designed to make VFL verification easy to acomplish due to the transparent construction and a ceramic strength memeber is present to ensure additional robsutness at the sight of the splice connection. These splice on connector heat shrink sleves are packaged in quantitied of 50, and are recomended for use with FST3-A144 splice trays.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Ortronics
UPC Number 662875851417
Country Of Origin United States

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;