text.skipToContent text.skipToNavigation

TRACJACK FACEPLATE, SIX-PORT (SINGLE GANG), PLASTIC

40300545-13 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Accepts front-loading TracJack modules and includes two snap-in label fields. Available in 1, 2, 3, 4 gangs. In addition to the Plastic TracJack Faceplate, Legrand offers a full range of TracJack faceplates in stainless steel, with a variety of port capacities to match your workstation applications. All TracJack plates offer recessed label fields.
Color Electrical Ivory
Number of Ports 6
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Low profile design: Blends with most environments.
  • Recessed label fields: Supports TIA/EIA 606 standard.
  • Easily accepts snap-in TracJacks: Easily field configured.
  • Front-load module approach: Improves access for future work.
  • Textured finish: Hides future scuffs.
  • Oval mounting holes: Assists proper alignment
  • Compatible with all Tracjack adapters and connectors, including shielded

Specifications

General Info
Product Line Ortronics
UPC Number 662875294276
Country Of Origin Taiwan, Province Of China
Application Sector Commercial
Standard UL Standard
Type Workstation
Dimensions
Product Width US 2.74 in
Product Depth US 0.31 in
Product Height US 4.5 in
Additional Information
Product Environmental Profile Yes
Technical Information
Number of Ports 6
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;