text.skipToContent text.skipToNavigation

Clarity High Density Jack (HDJ) CAT6, T568A/B, White

HDJ6-88 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clarity High Density Jacks (HDJ) unshielded are available in CAT5E, CAT6 and CAT6A, featuring lacing cap termination with icon slot for port ID. Jacks are sold in carton of 20, or bulk pack of 25, termination tool is included with each carton.
Color Cloud White
Category Performance Rating Cat 6
Pack Size 1-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Guaranteed Performance levels: ETL verified to TIA Category 6a & 6 component specification.
  • Lacing Cap Design: No punch tool required, quick termination and installation time.
  • Rear loading: Preferred mounting for panels.
  • Icon compatible, C6a & Cat6 marking on jack face: Supports 606 designation requirements.
  • RoHS compliant: Lead free.
  • Easy to follow universal wiring label: Quick and user-friendly, eliminates confusion.
  • Center tuned design: Transparent interface with Clarity 6a & 6 patch cords.
  • High density footprint: Supports 48 port 1RU panel applications.
  • Supports PoE: IEEE 802.3af / 802.3at and 802.3bt Type 3 and Type 4

Specifications

General Info
Product Line Ortronics
Color Cloud White
UPC Number 662875880905
Country Of Origin Mexico
Application Sector Commercial/Industrial
Standard TIA-568.2-D, UL 1863, IEEE 802.3af / 802.3at, 802.3bt Type 3 and Type 4, FCC part 68 Subpart F, IEC-603-7 compliant
Type Jack
Dimensions
Product Width US 0.63 in
Product Depth US 1.61 in
Product Height US 0.77 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;