text.skipToContent text.skipToNavigation

110 BLOCK,CAT6 96PR

110DBC6100 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Clarity® family of 110 blocks combines Category 6 and 5e performance with the ease and reliability of 110 termination and installer friendly features all within the traditional 110 block footprint. Clarity blocks are available in 50, 100 and 300-pair sizes, providing designation areas and rear cable entry. Clarity 6 blocks use a signal feedback technique internal to the C6110C4 connector to control crosstalk without compromising impedance. Clarity 6 and Clarity 5E block kits include base wiring block, 110C connecting blocks and label holders for designation.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • ETL third party tested and verified Category 6 performance.
  • Openings between wiring rows allow horizontal cables to be routed from the rear of the block.
  • Color-coded 110 connecting blocks.
  • Supports consolidation point applications.
  • Wall or rack mountable.
  • Backwards compatibility.
  • C6110C4 connector has printed circuit board to improve performance.

Specifications

General Info
Product Line Ortronics
UPC Number 662875438144
Country Of Origin United States
Dimensions
Product Width US 8.11 in
Product Depth US 1.59 in
Product Height US 3.57 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;