text.skipToContent text.skipToNavigation

Runway Hanger Bracket, 12'', Black, 12.38''W x 12.00''H x 2.00''D

RHB-12B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Runway Hanger Bracket, 12'', Black, 12.38''W x 12.00''H x 2.00''D

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Used to suspend runway using a 5/8-11" threaded rod
  • A 12" cable path forms above the runway.

Specifications

General Info
Product Line Ortronics
UPC Number 662875557838
Country Of Origin United States
Dimensions
Product Width US 12.38 in
Product Depth US 2.0 in
Product Height US 12.0 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;