text.skipToContent text.skipToNavigation

Discontinued - lyriQ™ High Performance Audio Keypad, Black

AU1000BK On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  AU5010GB

The lyriQ high performance keypad from Legrand delivers convenient, built-in control of the lyriQ Audio System in applications requiring superior power and fidelity. Homeowners can relax outdoors to the crisp, clear sounds of their favorite artists. Or

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Automatically overrides the remote source
  • Enhanced performance and power with 20 W per channel (Class D)
  • Active sub-woofer support with 80 Hz low pass filter for a true 2.1 multi-room audio implementation

Specifications

General Info
Product Line On-Q
Replaced by Part Number  AU5010GB
UPC Number 804428025931
Country Of Origin China
Application Sector Residential
Technical Information
Style Decorator
Number of Types of Sources 4

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;