text.skipToContent text.skipToNavigation

INDOOR-OUTDOOR SPEAKER PAIR

MS05ODV1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;

Application Sector Residential

In Stock

Specifications

General Info
UPC Number 804428121695
Product Line On-Q
Included 8.6
Application Sector Residential
Technical Information
Wattage 4.6 W
Frequency Response 80 to 20 K Hz
Sensitivity 50

Resources

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1500ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;