text.skipToContent text.skipToNavigation

Discontinued - 4-Room Whole House Music & Intercom, Oil-Rubbed Bronze

ICAU14OB On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The perfect all-in-one solution for whole-home audio and intercom. Easily add additional room stations and up to three patio stations for a total of 12 intercom stations.

Application Sector
Color
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Kit Includes:
  • 1 AU7396 Single Source 4 Zone Distribution Module
  • 1 AU1004-WH Flush Mount Single Source Input
  • 4 AU7394-WH lyriQ Classic Standard Performance Keypad Volume Control
  • 4 MS3652 3000 Series 6.5inch In-Ceiling Dual Voice Coil Speakers
  • 1 IC1000 Broadcast Intercom Main Module
  • 4 IC1004-WH Broadcast Intercom Room Stations
  • 1 F7601 Broadcast Intercom Door Chime Module
  • 1 IC1001 Audio Interrupt Module
  • 1: F7596-OB Broadcast Intercom Door Station
  • 1 PW1060 24v, 2.5 Amp Power Supply
  • 1 PW7725 12v, 2.5Amp Power Supply
  • 1 WP1205-WH Single Gang Decorator Wall Plate
  • 1 F7425 Dual Head IR Emitter
  • 1 AU1060 lyriQ Dual Head IR Emitter

Specifications

General Info
Product Line On-Q
UPC Number 804428043065
Country Of Origin China
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;