Flexcor® Support Grips Standard Duty, Split Rod, Offset Eye, Cable Diameter 0.62 - 0.74 in.
FR062OF
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
FR062OF: Standard Duty, Split Rod, Offset Eye, Cable Diameter 0.62 - 0.74 inches, Bale Length 4-in, Mesh Length 11-in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Split rod support grips are used when the end of the cable cannot be easily accessed and the installation is temporary.
- Split rod support grips are designed for loads up to 600 lbs.
- Vertical runs of no more than 100 ft.
- They are available in a variety of eye styles and cable ranges for supporting electrical and fiber optic cable, metal rods, and tubing.
- Support grips are woven of corrosion-resistant tinned-stainless steel wire.
- Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
Specifications
General Info
| Type | Support Grip | ||
| Product Family / Series / Group | Flexcor | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| UPC Number | 785007982534 |
Dimensions
| Cable Diameter Range | 0.630-0.740 in | ||
| Mesh Length | 9 in |
Technical Information
| Approximate Break Strength | 750 lb | ||
| Eye Style | Offset | ||
| Mesh Type | Split Rod | ||
| Indoor/Outdoor | Both |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AV4005BK | Wiremold
Wiremold AVIP Series Device Plates. RCA Female to BNC Female Adapter, 3.5mm Stereo Mini Jack to Solder Tabs, single plate
