Flexcor® Support Grips Standard Duty, Closed Mesh, Offset Eye Grips, Cable Diameter 1.00 - 1.24 in.
FC100OF
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
FC100OF: Standard Duty, Closed Mesh, Offset Eye Grips, Cable Diameter 1.00 - 1.24 inches, Bale Length 5-in, Mesh Length 15-in, Break Strength 1680 lbs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Closed mesh support grips are used when the end of the cable is accessible.
- Standard duty closed mesh support grips are designed for loads up to 600 lbs.
- Vertical runs of no more than 100 ft.
- They are available in a variety of eye styles and cable ranges for supporting electrical and fiber optic cable, metal rods, and tubing.
- Support grips are woven of corrosion-resistant tinned-stainless steel wire.
- Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
- Bale Length: 5: Mesh Length: 15
Specifications
General Info
| Type | Support Grip | ||
| Application Sector | Industrial | ||
| Product Family / Series / Group | Flexcor | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Various Types of Pulling, Support and Strain Relief Grips | ||
| Standard | UL/CSA Approval (consult factory) | ||
| UPC Number | 785007980363 |
Dimensions
| Product Length US | 14.0 in | ||
| Product Width US | 1.24 in | ||
| Cable Diameter Range | 1.00-1.24 in | ||
| Mesh Length | 14 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | 67507 |
Technical Information
| Approximate Break Strength | 1540 lb | ||
| Eye Style | Offset | ||
| Mesh Type | Closed | ||
| Capacity | Various Cable Diameter Ranges | ||
| Indoor/Outdoor | Both | ||
| Maximum Cable Range | 1 in | ||
| Minimum Cable Range | 1.24 in | ||
| Mounting | Consult the Factory for Mounting Recommendations |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
