text.skipToContent text.skipToNavigation
Filter Results Selecting a filter will reload the page.
Brand
Brand

Choose from one of Legrand's brands.

Color
Color

The color of the product itself

Number of Gangs
Number of Gangs

The amount of switches on the plate.

Material
Material

Indicates the primary material(s) used to construct a product.

Wall Plate Type
Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

Indoor/Outdoor
Indoor/Outdoor

Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both

Orientation
Orientation

The Position or Alignment Relative to Points of the Compass or Other Specific Directions

Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

Thickness
Thickness

The Dimension Through an Object as Opposed to its Length or Width

Wall Plate Size
Wall Plate Size
The general size of the the included wall plate. The size may determine whether it suits your personal application!

Combination

17 Products available