







Smart Outdoor Dual Output Plug with Wi-Fi, Matter-Enabled
Bazaarvoice SAP Hybris Integration Version 2.8.1
Take comfort in the convenience of controlling your outdoor devices from any smart device, whether you’re home or not. The Smart Outdoor Switch with Matter enables you to control your outdoor lights from any Matter-compliant smart home platform. Made for use in outdoor areas, this plug-in switch brings smart control out to your deck, patio or poolside. Features two 15A outlets that can be controlled. Combining classic design and advanced functionality with a simple connection to your existing smart home solution using your home’s existing wireless network, Smart Lighting from the radiant® Collection sets the exact lighting you want – when and where you need it.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Compatibility: Device comes with Matter built-in, allowing for greater interoperability and compatibility with the latest smart home assistants and platforms – including Apple HomeKit, Google Home, Amazon Alexa and Samsung SmartThings.
- Easy Setup: Simply scan the Matter QR code on the device with your smartphone's camera or smart home application to begin the setup process.
- Wi-Fi Connected: Works with a home's existing secure 2.4 GHz Wi-Fi network.
- Local Control: Devices are designed to work when your home loses connection to the internet. Devices communicate directly with a Matter controller, allowing for a faster, more reliable local processing of commands without needing an internet connection.
- Consolidated Control: Can be controlled through any Matter compliant smart home platform's application – no separate manufacturer application required for onboarding of 2nd Gen Wi-Fi devices.
- Voice Control: When paired with a voice assistant, use your voice to turn on the lights or set more advance scenes, schedules or routines.
- Consistent Look: Mix and match radiant® smart lighting products with standard devices without sacrificing the designer look and feel.
- Neutral Wire Required: Switches and dimmers require a neutral wire in the electrical box.
- Matter Controller Required: A compatible Matter controller is required for successful installation. For a list of Matter controllers, please visit legrand.us/matter
- Power up to 2 outdoor lights or devices simultaneously
Specifications
Color | Black | ||
Type | Straight Blade Receptacle | ||
Finish | Matte | ||
Application Sector | Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Smart Lighting | ||
Number of Receptacles | 2 | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | ETL, CSA | ||
UPC Number | 785007449426 | ||
Works With | Amazon Alexa, Apple Home, Google Home, Matter, Samsung SmartThings |
Product Depth US | 1.75 in | ||
Product Height US | 14.0 in | ||
Product Width US | 3.3 in | ||
Product Weight US | 0.501 lb |
FCC Compliant | Yes | ||
CSA Listed | Yes | ||
ETL Listed | Yes |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Amperage | 15 A | ||
Frequency Rating | 60 Hz | ||
Indoor/Outdoor | Outdoor | ||
NEMA Configuration Code | 5-15R | ||
Voltage | 120.0 V |
Resources
Cutsheet
Installation Instructions
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1