text.skipToContent text.skipToNavigation

Discontinued - radiant® Smart Outlet, Wi-Fi, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Take comfort in the convenience of controlling your lights and appliances, from any smart device, from anywhere. The Smart Outlet, Wi-Fi enables you to control your lights, appliances and more, from any smart device. Or, just ask Alexa or Google to turn it on for you. Combining classic design and advanced functionality with simple connection among existing smart home solutions using your home’s wireless network, Smart Lighting from the radiant® Collection lets you control power and set the exact lighting you want – when and where you need it.
Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Control lamps or appliances from smart phones and tablets with the Smart Lights app. Even schedule them to turn on/off automatically, create groups or set scenes.
  • Perfect for gaining app-based control of lamps, curling irons, fans, and other small appliances.
  • Installs easily in place of an existing outlet, neutral wire required. One outlet is Wi-Fi controlled, the other is always on.
  • Optional control of downstream outlets.
  • Just ask Amazon Alexa or Google Assistant to turn on the outlet.
  • More color options available to fit any style.
  • Screwless Wall Plate included. Coordinate with other designer switches and outlets available from the radiant® Collection for a cohesive, sophisticated look.

Specifications

General Info
Color Light Almond
Finish Satin
Application Sector Multi-Dwelling Unit, Residential
Product Line Pass & Seymour
Country Of Origin China
Features Wireless
Number of Receptacles 2
Outlet Type Wi-Fi Ready
Warranty Type 1-Year Limited Warranty
Standard Yes
UPC Number 785007270877
Works With Amazon Alexa, Google Home
Dimensions
Product Depth US 3.25 in
Product Height US 6.0 in
Product Volume US 136.5 cu in
Product Width US 7.0 in
Product Weight US 0.6 lb
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
cULus Listed  Yes
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Indoor/Outdoor Indoor
Mounting Type Box
NEMA Configuration Code 5-15R
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...