









Smart 15A Plug-In Switch with Wi-Fi, Matter-Enabled (4-Pack)
WWMP104PK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Take comfort in the convenience of controlling your lights from any smart device, whether you’re home or not. The Smart Plug-In Switch with Matter enables you to control your lamps or other plugged-in devices, and set scenes and schedules from any Matter-compliant smart home platform. Combining classic design and advanced functionality with a simple connection to your existing smart home solution using your home’s existing wireless network, Smart Lighting from the radiant® Collection sets the exact lighting you want – when and where you need it.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Compatibility: Device comes with Matter built-in, allowing for greater interoperability and compatibility with the latest smart home assistants and platforms – including Apple HomeKit, Google Home, Amazon Alexa and Samsung SmartThings.
- Easy Setup: Simply scan the Matter QR code on the device with your smartphone's camera or smart home application to begin the setup process.
- Wi-Fi Connected: Works with a home's existing secure 2.4 GHz Wi-Fi network.
- Local Control: Devices work even without internet, communicating directly with a Matter controller for faster, more reliable local command processing. No internet connection required.
- Consolidated Control: Can be controlled through any Matter compliant smart home platform's application – no separate manufacturer application required for onboarding of 2nd Gen Wi-Fi devices.
- Voice Control: When paired with a voice assistant, use your voice to turn on the lights or set more advance scenes, schedules or routines.
- Consistent Look: Mix and match radiant® smart lighting products with standard devices without sacrificing the designer look and feel.
- Matter Controller Required: A compatible Matter controller is required for successful installation. For a list of Matter controllers, please visit legrand.us/matter
- Easy Installation: Plug-in to an existing outlet to gain smart control of attached devices
- Electrical Ratings: 1000W Tungsten, 1800W Resistive
Specifications
General Info
Color | White | ||
Finish | Matte | ||
Application Sector | Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Smart Lighting | ||
Number of Receptacles | 1 | ||
Warranty Type | 1-Year Limited Warranty | ||
Receptacle Type | Single | ||
Standard | ETL, CSA | ||
UPC Number | 785007454680 | ||
Works With | Amazon Alexa, Apple Home, Google Home, Matter, Samsung SmartThings |
Dimensions
Product Depth US | 1.23 in | ||
Product Height US | 1.49 in | ||
Product Width US | 2.49 in | ||
Product Weight US | 0.137 lb |
Listing Agencies / 3rd Party Agencies
FCC Compliant | Yes | ||
CSA Listed | Yes | ||
ETL Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Frequency Rating | 60 Hz | ||
Indoor/Outdoor | Indoor | ||
NEMA Configuration Code | 5-15R | ||
Operating Humidity | 90% RH (Non-Condensing) | ||
Voltage | 120.0 V |
Resources
Cutsheet
Installation Instructions
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1