
Wattstopper PLUS Sensor Interface Module, Damp Rated
EN-SIM-AISPS-GB2BKDR
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The SIM (Sensor Interface Module) provides an interface between sensors such as occupancy and photosensors to the GreenBus communication network. The SIM automatically detects and adjusts itself to the type of sensor it is wired to (i.e. photo sensor or occupancy sensor) and establishes two-way communication between the Wired Manager — GreenBus and itself. Individually addressable, the SIM enables each sensor to be independently configured to best meet the needs of the facility. A damp-rated SIM is available for installations in interior locations subject to moderate degrees of moisture. Examples of this type of environment may include basements, above-ground parking garages, barns, and cold-storage warehouses as well as partially protected locations under canopies, marquees, and open-roofed porches
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Type | Sensor Coupler | ||
Finish | Plastic | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | Canada | ||
Warranty Type | 5-Year | ||
UPC Number | 840356701752 |
Dimensions
Product Height US | 25.6 mm | ||
Product Length US | 60.7 mm | ||
Product Width US | 30.0 mm | ||
Product Weight US | 65.0 g |
Listing Agencies / 3rd Party Agencies
CE Certified | Yes | ||
cUL Listed | Yes | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
On Function | Selectable Auto/Manual | ||
Topology | Daisy Chain | ||
Wire Connection Type | Flying Leads, GreenBus | ||
Has Battery | No | ||
Indoor/Outdoor | Indoor | ||
Input Voltage | 24 VDC | ||
Mounting Type | 1/2 in Knockout, J-Box | ||
Operating Temperature | -10°-40°C | ||
Operating Temperature Max | 40 °C | ||
Operating Temperature Min | -10 °C |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1