Turnlok® SteriGuard™ Antimicrobial Plug, 20A 125V/250V, 3-Pole/4-Wire, IP65 NEMA 4X/6P, NEMA L14-20P, Yellow
26W74AM
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
SteriGuard Anti-Microbial Wiring Devices provide excellent protection against the growth of microbes on all surfaces. Independent testing proves the ability of these devices to inhibit the growth of Escherichia coli, Gram (-) and Staphylococcus aureus, Gram (+) providing long lasting benefits to manufacturers beyond conventional cleaning methods. Rated watertight for 1,500 psi high-pressure
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- UL and CSA Listed
- NSF (National Sanitation Foundation) Certified
- Patent Pending
- Anti-microbial Additives Embedded in polymer and inhibits Growth of Bacteria, Molds, Mildews and Fungi
- Anti-microbial Additive Resistant to Scuffing and Cleaning
- Escherichia (E.Coli): - Log reduction greater than 4.8, reduced surface bacteria by greater than 99.99%
- Staphylococcus (Staph), MRSA: - Log Reduction greater than 4.3, reduces surface bacteria by greater than 99.97%
- Salmonella : Log Reduction Greater Than 3.6, reduces surface bacteria by Greater Than 99.97%
- RoHS Compliant (Non-Halogenated)
- Independently tested and Certified to JIS Z2801 standards
- Resistant to High Pressure Hose-down applications
- Tongue & Groove Environmental Sealing
- Keyed Body and Cover for Alignment
- NEMA Type 4, 4x, 6, 6P and IP67 Protection
- Steriguard: Anti-microbial Wiring Devices are ideal for a wide range of applications including food and beverage preparation, procession, & packaging: agriculture, pharmaceutical, and health care.
Specifications
General Info
| Color | Yellow | ||
| Product Type | Plug | ||
| Application Sector | Industrial | ||
| Product Family / Series / Group | SteriGuard, TurnLok | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Antimicrobial Protection | ||
| Warranty Type | 1-Year | ||
| Standard | UL Listed, CSA Listed | ||
| UPC Number | 785007057232 |
Dimensions
| Product Depth US | 2.62 in | ||
| Product Height US | 1.85 in | ||
| Product Width US | 1.85 in |
Technical Information
| Amperage | 20 A | ||
| Flanged | No | ||
| Number of Phases | 1 | ||
| Connector Style | Locking | ||
| Environmental Conditions | Moisture Resistance NEMA 4, 4X, 12, 6, 6P/IP65, 66, 67 (Plug & Connector only) Flammability UL94V0 (boxes & wiring device interiors) Operating Temperature -40°C (without impact) to +60°C continuous UV resistance All exposed material s are UV stabilized | ||
| IP Rating | IP67 | ||
| Indoor/Outdoor | Indoor | ||
| NEMA Configuration Code | L14-20P | ||
| Number of Poles | 3-Way | ||
| Number of Wires | 4 | ||
| Operating Temperature | -40°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -40 °C | ||
| Terminal Accommodation | #14 AWG - #10 AWG | ||
| Voltage | 125/250 V |
Resources
Cutsheet
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TDLV1103PI | Pass and Seymour
Versatile toggle dimmer, provides easy ON/OFF toggle plus a separate preset allows convenient dimming control. Preset, Single Pole/3-Way available in 5 colors: white, black, light almond, ivory and brown.



