
Discontinued - California Standard Plug, 3P4W 3-PH 250V
CS8365
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Type | Locking | ||
Application Sector | Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Replaced by Part NumberĀ | CS8365C | ||
Standard | UL 498 | ||
UPC Number | 785007836509 |
Dimensions
Product Height US | 2.29 in | ||
Product Length US | 4.38 in | ||
Product Width US | 2.29 in |
Technical Information
Amperage | 50 A | ||
Number of Poles | 3-Way | ||
Number of Wires | 4 | ||
Phase | Three | ||
Wire Size | 18 - 10 AWG |
Resources
Cutsheet
Installation Instructions
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1