![](https://cdn2.webdamdb.com/1280_M2rjmEqJPz44.jpg?1604981033)
20A NEMA L2120 Outlet, Gray
L2120FO
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Flanged Outlet 5-Wire 20A 120/208Volt TurnlokĀ®
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
UPC Number | 785007212037 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial | ||
Standard | UL 498 |
Dimensions
Product Width US | 2.87 in | ||
Product Depth US | 2.09 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File NumberĀ | 16063 |
Technical Information
Phase | Three | ||
Number of Wires | 5 | ||
Amperage | 20 A | ||
Number of Poles | 4-Way | ||
Wire Size | 18 - 10 AWG | ||
Voltage | 120.0 V |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1