
20A/30A 3-Wire Right Angle Adapter
L20303AN
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
ANGLE ADAPTER 20/30A 3W TURNLOCK
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Angle plugs and adapters both allow for 4-position face rotation.
- 20/30A 3 Wire Turnlok: Right Angle Adapters are adjustable up to 8 positions.
- Angle adapters (sold separately) will accommodate all P&S Turnlok style plugs and connectors on a retrofit basis. Simply remove the straight handle body from the plug or connector face assembly, and replace with the angle adapter.
- Tri-drive assembly and cord-grip screws are standard on all angle plugs and adapters.
- Angle plugs and adapters have the same wide cord diameter range (.230''-1.150'') that is present on all Turnlok plugs and connectors.
Specifications
General Info
Color | Black | ||
Application Sector | Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Standard | UL498 | ||
UPC Number | 785007165449 |
Dimensions
Product Depth US | 1.37 in | ||
Product Height US | 2.97 in | ||
Product Width US | 1.94 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 146159 | ||
cULus Listed | Yes |
Technical Information
Amperage | 20 A | ||
Environmental Conditions | Flammability: UL94 V2: Operating Temperature: Maximum continuous +115°C, minimum -40°C without impact | ||
Number of Poles | Double Pole | ||
Number of Wires | 3 | ||
Wire Size | 18 - 8 AWG |
Resources
Cutsheet
Installation Instructions
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1